Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1283-25 - Installation housing, HaloX® 250
Bill of material
1283-25
CNSORDERNO
Art. No.
1283-25
BZ
Designation
Installation housing, HaloX® 250, extension ring, install. height 25 mm
LOD
Level of details
DA
Ceiling exit (CE) Ø
250 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN code
4013456546530
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 250, extension ring, installation height 25 mm Plastic extension ring for expansion of the luminaire installation depth by 25 mm Multiple extension possible Art. No.: 1283-25 / 920 896 689
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D