Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1283-73 - Installation housing, HaloX® 250 with tunnel 325
Bill of material
1283-73
CNSORDERNO
Art. No.
1283-73
BZ
Type
Installation housing, HaloX® 250, w. mineral fibreboard + tunnel 325 mm, for slab ceilings, compl. mounted
LOD
Level of Details
SYS
HaloX®
HaloX® 250
ELL
Ceiling exit (CE) Ø
0-250 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
100 W
GD
Housing diameter Ø
280 mm
TF
Depth incl. front part
120 mm
TL
Tunnel length
325 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
CNSMASSEXACT
Individual net weight
1645.900 g
CNSVOLUMEEXACT
Single volume
17.688 l
CNSEAN
EAN-Code
4013456547469
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 250, with mineral fibreboard and tunnel 325, for slab ceilings, one-part (1283-73) Concrete installation housing made of plastic for luminaires and loudspeakers in precast concrete, installation diameter =250 mm, one-part with integrated mineral fibreboard for adhesive attachment. Depth incl. front part 120 mm Lamp wattage LED max. 45 W Lamp wattage LV/HV/TC max. 100W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Manufacturer/Type Kaiser HaloX® 250 Art. No. 1283-73
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D