Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
AGRO
Description
1283-74 - Installation housing, HaloX® 250
Bill of material
1283-74
CNSORDERNO
Art. No.
1283-74
BZ
Designation
Installation housing, HaloX® 250, with front part for magnet holder, for slab ceilings completely mounted
LOD
Level of Details
SYS
System
HaloX® 250
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
0-250 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
100 W
GD
Housing diameter Ø
280 mm
TF
Depth including the front part
120 mm
RK
Combination entry for M20/M25 conduits
2
CNSMASSEXACT
Individual net weight
692.000 g
CNSVOLUMEEXACT
Single volume
13.680 l
CNSEAN
EAN-Code
4013456548466
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 250, with universal front part, for magnetic fixing, for board ceilings, one-part Plastic installation housing for light fittings and loudspeakers, for precast concrete. Installation diameter: <=250 mm, one-part, with integrated plastic front part for connection of HaloX® magnetic clamps (1299-67) Depth including front part: 120 mm Max. lamp power (LED): 45 W Max. lamp power (NV/HV/TC): 100 W Installation diameter of lighting fixture / loudspeaker __________ (please insert) Installation depth of lighting fixture / loudspeaker___________ (please insert) Diameter of cover of lighting fixture / loudspeaker ____________ (please insert) Article No: 1283-74 / E-No.: 920 896 839
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D