Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1283480000 - TS END CAP 35X15
Bill of material
Weidmueller 1283480000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1283480000
MANUTYPEDESC
Manufacturer Type Description
TS END CAP 35X15
DESCSHORT
Short Description
Terminal cover, Polypropylene, dark beige, Height: 37.5 mm, Width: 7 mm, Depth: 16.5 mm
DESCLONG
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4050118077995
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Cover
BAB888
Design
Cover
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D