Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1288250000 - PRV 8 SW 35X7.5 RT
Kusovník
Weidmueller 1288250000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1288250000
MANUTYPEDESC
Manufacturer Type Description
PRV 8 SW 35X7.5 RT
DESCSHORT
Description short
Propojovací svorka k rozvádění napájení, PUSH IN, 1.5, 250, 8 A, Počet připojení: 32, TS 35 x 7,5, černá, Barva provozních prvků: Červená
DESCLONG
Description long
Víceúrovňové modulární terminály pro prostorově úsporná připojení.
GTIN
GTIN-Code
4050118079654
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
8 A
AAP403
Number of contact points per level
4
AAP530
Number of levels
8
AAS574
Rated current [In] for the power loss specification
8 A
BAA303
Power loss, static, current-independent [Pls]
0.560 W
BAA351
color
black
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
Polycarbonate (PC)
BAC676
Max. line cross section, flexible
1.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
250 V
AAF040
Mass
0.046 kg
BAB577
depth
65.3 mm
BAA020
height
120 mm
BAF016
width
12.2 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D