Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1292-81 - Instal. housing front ring KompaX®
Bill of material
1292-81
CNSORDERNO
Art. No.
1292-81
BZ
Designation
Installation housing front ring KompaX®, ceiling exit Ø 125 mm, in facing concrete version
LOD
Level of details
DA
Ceiling exit (CE) Ø
125 mm
LB
Min. luminaire covering Ø
137 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
23.000 g
CNSVOLUMEEXACT
Single volume
0.878 l
CNSEAN
EAN code
4013456480612
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Plastic front part with elastomer seal for ceiling exit (CE) Diameter 125 mm Luminaire trim min. diameter 137 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser 1292-81
ETIM40
ETIM 40
EC002472
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D