Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1292390000 - SAIE-7/8B-3-0.2U-H
Kusovník
Weidmueller 1292390000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1292390000
MANUTYPEDESC
Manufacturer Type Description
SAIE-7/8B-3-0.2U-H
DESCSHORT
Description short
Kulatý zásuvný konektor, vestavěný (s kabelem) Patice, 7/8", Počet pólů: 3, 0.2 m, Kabelové vývodky: 7/8", 0.75 mm², PUR/ PUR
DESCLONG
Description long
Kulatá zásuvka pro instalaci. S připojeným kabelem.
GTIN
GTIN-Code
4050118088519
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB396
Design of housing surface
Uncoated
AAB733
Cable length
0.200 m
AAC044
With thread
Yes
AAC076
Coding (head 1)
without
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
10 A
AAS496
Screw-in thread
7/8in
AAS497
Wire insulation material
PUR
BAA419
Cross section of conductor
0.750 mm²
BAB392
certificate/approval
CURUS
BAC461
material of housing
Zink print cast
BAH005
rated voltage
300 V
AAF040
Mass
0.070 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D