Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1293-15 - KompaX®1 housing for slab ceilings
Bill of material
1293-15
CNSORDERNO
Order number
1293-15
CNSEAN
EAN-Code
4013456330993
BZ
Designation
KompaX®1 housing for slab ceilings
LOD
Level of Details
L
Length
585 mm
B
Width
440 mm
T
Depth
131 mm
ED
Ceiling exit (CE) Ø
0-300 mm
LEDMAX
LED wattage max.
45 Watt
LAMPMAX
Lamp wattage max.
90 Watt
PA
Dispatch
5 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
KompaX®1 housing system for fitted downlights and loudspeakers in concrete ceilings with wide range of accessories for almost all applications. Height-adjustable using intermediate frames. The various front parts make it extremely practical.· Housing system for fitted downlights and loudspeakers· For on-site mixed concrete and prefabrication· For precise installation openings from Ø 160–300 mm· For device installation depths up to 200 mm*· For ceiling thicknesses from 180–300 mm*· Tolerance compensation during slab ceiling installation. incl. support elements for installation heights 100/150/200 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D