Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1293-86 - Instal. housing front ring KompaX®
Bill of material
1293-86
CNSORDERNO
Art. No.
1293-86
BZ
Designation
Instal. housing front ring KompaX®, ceiling exit Ø 240 mm, in facing concrete version
LOD
Level of details
DA
Ceiling exit (CE) Ø
240 mm
LB
Min. luminaire covering Ø
252 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
41.600 g
CNSVOLUMEEXACT
Single volume
2.030 l
CNSEAN
EAN code
4013456480704
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Plastic front part with elastomer seal for ceiling exit (CE) Diameter 240 mm Luminaire trim min. diameter 252 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser 1293-86
ETIM40
ETIM 40
EC002472
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D