Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1294-98 - Instal. hsng. Replacement min. fibreboard
Bill of material
1294-98
CNSORDERNO
Art. No.
1294-98
BZ
Designation
Instal. hsng. replace. min. fibreboard, for KompaX® 3, Ø 247 mm, H: 12.5 mm, for panel ceilings
FA
for Art. No.
1294-28
LOD
Level of details
CNSMASSEXACT
Individual net weight
355.000 g
CNSVOLUMEEXACT
Single volume
1.740 l
CNSEAN
EAN code
4013456533936
INFOLINK
Data sheet
HTML (Online)
ETIM40
ETIM 40
EC000414
INFOTEXT
Infotext
Replacement mineral fibreboard Ø 247, H:12.0 mm, for KompaX® 3, Ø 247 mm, H: 12.5 mm, for slab ceilings
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D