Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Chinese Manufacturers
Description
12A-Z1 - 12A-Z1
Bill of material
12A-Z1
NO
DIN/ISO Chain No.
12A-Z1
P
19.05 mm
H2
15.60 mm
A
18.00 mm
D4
8.00 mm
H
10.50 mm
H4
14.40 mm
H6
10.00 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D