Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
1302L PCX Hub City Models - Series 1300 PCX
Bill of material
0230-45121_DL-A
PN
Part No.
0230-45121_DL-A
MN
Model Number
1302L
PRIM
Primary
131
SEC
Secondary
135-56C
RATIO
Ratio
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
0.625 Inch
BORE
Bore
0.625 Inch
DESCRIPTION
Description
1302L 50/1 WR 0.625
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.500 Inch
OT
Output Type
Hollow Bore
CD
C.D.
1.334 Inch
CD1
C.D.1
1.334 Inch
A
2.635 Inch
A1
2.635 Inch
B
1.186 Inch
B1
1.186 Inch
D
1.562 Inch
D1
1.562 Inch
E
4.870 Inch
F
1.670 Inch
G
0.500 Inch
H
1.760 Inch
I
3.820 Inch
J
J Keyway
1/8 x 1/16 Inch
K
1.500 Inch
S
4.500 Inch
T
2.250 Inch
T1
1.560 Inch
U
0.62625 Inch
X
X Keyway
3/16 x 3/32 Inch
Y
10-24NC x 1/4 Inch
Q1
3.990 Inch
Q2
3.120 Inch
WTL
Wt.
0 Lbs
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D