Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1304390000 - SAIS-M16-6/9
Kusovník
Weidmueller 1304390000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1304390000
MANUTYPEDESC
Manufacturer Type Description
SAIS-M16-6/9
DESCSHORT
Description short
Kulatý zásuvný konektor (přizpůsobitelný na pracovišti) pin, rovný, Pájené připojení, M 16, 0.14 mm², 0.75 mm², 6 - 8 mm, Počet pólů: 6, Připojení stínění: Ne
DESCLONG
Description long
Kruhové konektory pro individuální sestavu vodičů. Prostorově úsporné provedení.
GTIN
GTIN-Code
4050118103595
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB396
Design of housing surface
Plastic-coated
AAB408
Design of housing
straight
AAB785
max. connectable conductor cross-section
0.750 mm²
AAB935
min. connectable conductor cross-section
0.140 mm²
AAC076
Coding (head 1)
Plug
AAC108
Degree of protection (IP), mounted
IP40
AAC202
Material of the contact coat
Silver
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
5 A
AAS458
Conductor connection method
Soldered connection
AAS467
Number of control contacts
6
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
AAS493
Material used for the thread ring
Zink print cast
AAT080
Pole number
6
BAA295
Degree of soiling
3
BAC461
material of housing
Plastic
BAD993
shielded
No
BAH005
rated voltage
250 V
AAF040
Mass
0.030 kg
AAD931
customs tariff number (TARIC)
85369010
AAO263
Country of customs tariff number
Germany
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D