Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1305230000 - AH WDT 2.5 BT
Bill of material
Weidmueller 1305230000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1305230000
MANUTYPEDESC
Manufacturer Type Description
AH WDT 2.5 BT
DESCSHORT
Short Description
Terminal cover, Height: 43.9 mm, Width: 4.9 mm, Depth: 7.9 mm
DESCLONG
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4050118104509
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Cover
BAB888
Design
Cover
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D