Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1305270000 - WP 2.5/1AN/1
Bill of material
Weidmueller 1305270000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1305270000
MANUTYPEDESC
Manufacturer Type Description
WP 2.5/1AN/1
DESCSHORT
Short Description
Plug (terminal) Screw connection, 2.5 mm², 500 V, 24 A, Number of poles: 1, dark beige
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118104547
MANUNAME
Manufacturer Name
Weidmueller Group
BAB888
Design
pluggable
AAF040
Mass
0.005 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D