Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
1306 PCX Hub City Models - Series 1300 PCX
Bill of material
0230-45021_LA-L
PN
Part No.
0230-45021_LA-L
MN
Model Number
1306
PRIM
Primary
134
SEC
Secondary
136-56C
RATIO
Ratio
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
0.625 Inch
BORE
Bore
0.625 Inch
DESCRIPTION
Description
1306 50/1 WR 48CZ 0.625
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.500 Inch
OT
Output Type
Hollow Bore
CD
C.D.
1.334 Inch
CD1
C.D.1
1.334 Inch
A
2.635 Inch
A1
2.635 Inch
B
1.186 Inch
B1
1.186 Inch
D
1.562 Inch
D1
1.562 Inch
E
4.870 Inch
G
48CZ Nema Frame
I
3.460 Inch
I2
3.272 Inch
N
4.350 Inch
N2
3.875 Inch
D4
2.5125 Inch
S
0.750 Inch
T
2.250 Inch
T1
1.560 Inch
Z
3.000 Inch
PP
3.620 Inch
RR
0.237 Inch
SS
0.1875 Inch
TT
4.250 Inch
WW
5.220 Inch
XX
0.34375 Inch
YY
5.000 Inch
ZT
5.250 Inch
U
0.62625 Inch
X
X Keyway
1/4 X 1/8 Inch
Y
10-24NC x 1/4 Inch
Q1
3.990 Inch
Q2
3.120 Inch
WTL
Wt.
0 Lbs
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D