Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1308250000 - RS 8AIO DP SD Z
Bill of material
Weidmueller 1308250000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1308250000
MANUTYPEDESC
Manufacturer Type Description
RS 8AIO DP SD Z
DESCSHORT
Short Description
Interface module with terminal, connector, built-in
DESCLONG
Long Description
Transfer module as an interface with terminals, connectors and components.
GTIN
4050118110364
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAF726
rated current
0.500 A
AAM488
type of electrical connection, control side
spring-cage connection
AAT080
Pole number
25
BAA020
height
87 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
72 mm
BAF016
width
117 mm
BAH005
rated voltage
50 V
AAF040
Mass
0.173 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D