Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1309690000 - KEBI-KTBI MOPL 3020 MSZN
明細表
Weidmueller 1309690000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1309690000
MANUTYPEDESC
Manufacturer Type Description
KEBI-KTBI MOPL 3020 MSZN
DESCSHORT
Description short
安装板(外壳), Klippon EBi (Essential Box industrial) 129 x 229 x 1.5 mm, 不锈钢板, 未处理的, 银色
DESCLONG
Description long
用于在外壳内安装端子导轨或电气设备的安装板。
GTIN
4050118111668
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG076
punching present
Yes
BAA020
height
229 mm
BAB664
material
Steel
BAF016
width
129 mm
BAF785
Surface
untreated
AAF040
Mass
0.357 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D