Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
131_3701_501 - Cinch Connectivity Solutions
Bill of material
131-3701-501
PN
Part Number
131-3701-501
DESC
Description
SMB Jack, Right Angle PCB Mount Bulkhead
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
4 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Right Angle
MS
Mounting Style
Bulkhead Mount
Recommendations
Loading ...
Download CAD models
Previews
3D
2D