Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1310320000 - KEBI-KTBI MOPL 3030 S2N
Bill of material
Weidmueller 1310320000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1310320000
MANUTYPEDESC
Manufacturer Type Description
KEBI-KTBI MOPL 3030 S2N
DESCSHORT
Short Description
Mounting plate (Housing) Klippon EBi (Essential Box industrial) 229 x 229 x 1.5 mm, Stainless steel 1.4301 (304) untreated, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4050118112351
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG076
punching present
Yes
BAB664
material
stainless steel - 1.4301
BAF785
Surface
untreated
AAF040
Mass
0.627 kg
BAA020
height
229 mm
BAF016
width
229 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D