Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1310450000 - KEBI-KTBI MOPL 5050 MSZN
Bill of material
Weidmueller 1310450000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1310450000
MANUTYPEDESC
Manufacturer Type Description
KEBI-KTBI MOPL 5050 MSZN
DESCSHORT
Short Description
Mounting plate (Housing) Klippon EBi (Essential Box industrial) 429 x 429 x 1.5 mm, Sheet steel, untreated, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4050118112542
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG076
punching present
Yes
BAA020
height
429 mm
BAB664
material
Steel
BAF016
width
429 mm
BAF785
Surface
untreated
AAF040
Mass
2.240 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D