Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1312580000 - IE-CD-V14MHYB-Y-MA
Bill of material
Weidmueller 1312580000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1312580000
MANUTYPEDESC
Manufacturer Type Description
IE-CD-V14MHYB-Y-MA
DESCSHORT
Short Description
Enclosures for connector, IP65, Screw mounting
DESCLONG
Long Description
Enclosure for cabling in the field.
GTIN
4050118115208
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
BAA351
color
Silver
BAC140
Combustibility class
V0
AAF040
Mass
0.715 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D