Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1315680000 - UR20-4AO-UI-16
明細表
Weidmueller 1315680000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1315680000
MANUTYPEDESC
Manufacturer Type Description
UR20-4AO-UI-16
DESCSHORT
Description short
模拟输出模块 (I/O)
DESCLONG
Description long
用于传输模拟信号的模拟输出模块。
GTIN
GTIN-Code
4050118118803
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.087 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.5 mm
AAD931
customs tariff number (TARIC)
85389091
URL
URL
建議
Loading ...
下載CAD模型
Previews
3D
2D