Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1319300000 - MF 5/10 NE MC GE
Bill of material
Weidmueller 1319300000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1319300000
MANUTYPEDESC
Manufacturer Type Description
MF 5/10 NE MC GE
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 5.00, Printed characters: neutral, yellow
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118125122
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
12 mm
BAA020
height
5 mm
BAA351
color
yellow
BAB577
depth
1.600 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D