Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1323570000 - SM 44/44-21 MC NE WS
Bill of material
Weidmueller 1323570000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1323570000
MANUTYPEDESC
Manufacturer Type Description
SM 44/44-21 MC NE WS
DESCSHORT
Short Description
Device marking, 44 mm, Polyamide 66, white
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118126815
MANUNAME
Manufacturer Name
Weidmueller Group
AAC895
diameter
21 mm
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.004 kg
BAB577
depth
1.2 mm
BAA020
height
43.8 mm
BAF016
width
43.8 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D