Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1324020000 - IE-PS-M12X-P-FH
Bill of material
Weidmueller 1324020000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1324020000
MANUTYPEDESC
Manufacturer Type Description
IE-PS-M12X-P-FH
DESCSHORT
Short Description
Round plug (field customisable) M12, Number of poles: 8, Shield connection: Yes
DESCLONG
Long Description
Circular connectors for the individual assembly of conductors. Space-saving design.
GTIN
4050118127782
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAC076
Coding (head 1)
X-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAS467
Number of control contacts
8
AAT080
Pole number
8
BAC461
material of housing
Metal film
BAD993
shielded
Yes
BAH005
rated voltage
48 V
AAF040
Mass
0.034 kg
AAD931
customs tariff number (TARIC)
85366990
AAO263
Country of customs tariff number
Germany
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D