Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1327620000 - CC-M 85/54 ST
Bill of material
Weidmueller 1327620000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1327620000
MANUTYPEDESC
Manufacturer Type Description
CC-M 85/54 ST
DESCSHORT
Short Description
Device marking, 85 mm, Micro-etched stainless steel 1.4301 (ST) Stainless steel 1.4301, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118132519
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4301
AAF040
Mass
0.017 kg
BAB577
depth
0.5 mm
BAA020
height
54 mm
BAF016
width
85.6 mm
AAD931
customs tariff number (TARIC)
83100000
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D