Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1327900000 - CC-M 15/45 2X3 AL
Bill of material
Weidmueller 1327900000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1327900000
MANUTYPEDESC
Manufacturer Type Description
CC-M 15/45 2X3 AL
DESCSHORT
Short Description
Device marking, 45 mm, Anodized aluminium, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118132748
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.001 kg
BAB577
depth
0.5 mm
BAA020
height
15 mm
BAF016
width
45 mm
AAD931
customs tariff number (TARIC)
76169990
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D