Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1329670000 - KLIPPON K3 EX RAL7001
Bill of material
Weidmueller 1329670000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1329670000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON K3 EX RAL7001
DESCSHORT
Short Description
Ex metal housing, 165 x 70 x 45 mm, Powder-coated, Flange plate: No, M4 torx stainless steel screws with slot
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4050118133837
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
aluminum
BAF785
Surface
powder-coated
BAG975
degree of protection
IP66
AAF040
Mass
0.495 kg
BAB577
depth
45 mm
BAA020
height
70 mm
BAF016
width
178.377 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D