Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
132L PCX Hub City Models - 130 Series PCX
Bill of material
0230-00325
PN
Part No.
0230-00325
MN
Model Number
132L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
0.625
DESCRIPTION
Derscripton
132L 5/1 A WR 0.625
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.500 Inch
OT
Output Type
Hollow Bore
CD
C.D.
1.334 Inch
A
2.635 Inch
B
1.186 Inch
D
1.562 Inch
E
4.082 Inch
F
1.670 Inch
G
0.4999 Inch
H
1.760 Inch
I
3.820 Inch
J
J Keyway
1/8 x 1/16
K
1.500 Inch
S
4.500 Inch
T
2.250 Inch
U
0.62625 Inch
X
X Keyway
3/16 x 3/32
Y
Y Socket Setscrew
10-24NC x 1/4
Q1
3.990 Inch
Q2
3.120 Inch
AA
2.250 Inch
BB
1.1250 Inch
CC
1.625 Inch
DD
0.8125 Inch
EE
1/4-20UNC-2B
FF
0.500 Inch
GG
0.500 Inch
HH
3.250 Inch
JJ
1.625 Inch
KK
2.000 Inch
LL
1.000 Inch
MM
5/16-18UNC-2B
NN
0.500 Inch
OO
0.500 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D