Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
133-3693-101
Bill of material
133-3693-101
PN
Part Number
133-3693-101
DESC
Description
MCX Plug, Right Angle Cabled, RG405
TS
Termination Style
Cable
TYPE
Type
Standard
CT
Cable Type
RG405
TT
Termination Type
Solder
BS
Body Style
Right Angle
GENDER
Gender
Plug
BM
Body Material
Brass
MAXFREQ
Max Frequency
6 GHz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Gold
CP
Contact Plating
Gold
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D