Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
133_8333_401 - Cinch Connectivity Solutions
Bill of material
133-8333-401
PN
Part Number
133-8333-401
DESC
Description
MCX 75 Ohm Jack, Straight Cabled Bulkhead, RG179
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
GENDER
Gender
Jack
MAXFREQ
Max Frequency
6 GHz
IMPEDANCE
Impedance
75 Ohm
BS
Body Style
Straight
Recommendations
Loading ...
Download CAD models
Previews
3D
2D