Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1335140000 - SET CH20M BUS 250MM TS 35X7.5
Bill of material
Weidmueller 1335140000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1335140000
MANUTYPEDESC
Manufacturer Type Description
SET CH20M BUS 250MM TS 35X7.5
DESCSHORT
Short Description
Housing, Width: 25.1 mm
DESCLONG
Long Description
Housing for electronic components as a set.
GTIN
4050118138375
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
6.200 mm
BAF016
width
25.100 mm
AAF040
Mass
0.047 kg
AAD931
customs tariff number (TARIC)
85340019
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D