Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1336426 - MACX-MR-V-600
Bill of material
PHOENIX CONTACT 1336426
MANUID
Product number of the Manufacturer
1336426
DESCSHORT
Short Description
Monitoring relay
DESCLONG
Long Description
1-phase voltage monitoring relay, 24 V AC/DC … 240 V AC/DC wide range power supply, with adjustable threshold values, response delay, and the functions can be selected by configuration.
MANUTYPEDESC
Manufacturer Type Description
MACX-MR-V-600
PREVIEW
Preview
INTNO
International product number
4063151636296
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
82
BAF016
width
22.6 mm
BAA020
height
108.392429 mm
AAF040
net weight
0.195 kg
BAB577
depth
114 mm
BAD831
Design of electrical connection
Screw connection
AAB794
max. response value voltage
600 V
AAB944
min. response value voltage
0 V
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
0
AAO663
GTIN
4063151636296
AAW338
Manufacturer product designation
Monitoring relay
AAU734
Manufacturer product description
1-phase voltage monitoring relay, 24 V AC/DC … 240 V AC/DC wide range power supply, with adjustable threshold values, response delay, and the functions can be selected by configuration.
AAO057
Product type
MACX-MR-V-600
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D