Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1338280000 - THM MT30X 17.5/17.5 SI
Bill of material
Weidmueller 1338280000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1338280000
MANUTYPEDESC
Manufacturer Type Description
THM MT30X 17.5/17.5 SI
DESCSHORT
Short Description
Device marking, Self-adhesive, halogen-free, 17.5 mm, Polyester, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118142839
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.611 kg
BAB577
depth
0.05 mm
BAA020
height
17.5 mm
BAF016
width
17.5 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D