Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1349140000 - WAP WTL6/1 EN VGR
Bill of material
Weidmueller 1349140000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1349140000
MANUTYPEDESC
Manufacturer Type Description
WAP WTL6/1 EN VGR
DESCSHORT
Short Description
End plate (terminals) 65 mm x 1.5 mm, Traffic grey (RAL)
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118153606
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
gray
BAC140
Combustibility class
V0
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.004 kg
BAA020
height
68.5 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D