Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
135_3403_001 - Cinch Connectivity Solutions
Bill of material
135-3403-001
PN
Part Number
135-3403-001
DESC
Description
MMCX Plug, Straight Cabled, RG316
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
GENDER
Gender
Plug
MAXFREQ
Max Frequency
6 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
Recommendations
Loading ...
Download CAD models
Previews
3D
2D