Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
135 Series - 135 Series -50 Ohm 1.35 mm Jack, Compression Mount
Bill of material
135-J-P-VP-ST-CM-1
PN
Part Number
135-J-P-VP-ST-CM-1
SERIES
Series
135
G
Gender
-J: Jack
TYPE
Type
-P: PCB
PLOPT
Plating
-EP: 50µ" Extra Heavy Gold Center Contact, Passivated Outer Contact
ORI
Orientation
-ST: Straight
TERM
Termination
OPT
Option
PACK
Packaging Options
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D