Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1378100000 - THM FS 101.6/74 SI
Bill of material
Weidmueller 1378100000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1378100000
MANUTYPEDESC
Manufacturer Type Description
THM FS 101.6/74 SI
DESCSHORT
Short Description
Device marking, Self-adhesive, 101.6 mm, Polyester, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118179620
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
74 mm
BAB577
depth
0.080 mm
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
No
BAF016
width
101.600 mm
AAF040
Mass
0.767 kg
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D