Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1383030000 - SAIS-WDF-5-M20
Bill of material
Weidmueller 1383030000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1383030000
MANUTYPEDESC
Manufacturer Type Description
SAIS-WDF-5-M20
DESCSHORT
Short Description
Sensor-actuator adaptor, Number of poles: 5, Coding: A, M12, 60 V
DESCLONG
Long Description
Adapter for distributing and transferring electrical signals to a downstream peripheral device.
GTIN
4050118185089
MANUNAME
Manufacturer Name
Weidmueller Group
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAS493
Material used for the thread ring
Zink print cast
BAA295
Degree of soiling
3
BAB392
certificate/approval
EAC
BAC461
material of housing
Zink print cast
BAD993
shielded
No
AAF040
Mass
0.028 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D