Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1391070000 - KLIPPON COPL 404012
Bill of material
Weidmueller 1391070000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1391070000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON COPL 404012
DESCSHORT
Short Description
Earthing plate (Housing) Klippon POK (polyester empty enclosure) 722 x 85.5 x 0.8 mm, Brass, polished, untreated
DESCLONG
Long Description
Earthing plate in angled form for the use of metal screws in plastic enclosures and in the design of EMC applications.
GTIN
4050118191226
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.081 kg
BAB577
depth
85.5 mm
BAA020
height
357.185 mm
BAF016
width
367.985 mm
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D