Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1391390000 - THM MT30X 12/6 GE
Bill of material
Weidmueller 1391390000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1391390000
MANUTYPEDESC
Manufacturer Type Description
THM MT30X 12/6 GE
DESCSHORT
Short Description
Device marking, Self-adhesive, halogen-free, 12 mm, Polyester, yellow
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118191523
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.169 kg
BAB577
depth
0.05 mm
BAA020
height
6 mm
BAF016
width
12 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D