Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1393470000 - IE-M12-PCBCE-PANEL-A
Bill of material
Weidmueller 1393470000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1393470000
MANUTYPEDESC
Manufacturer Type Description
IE-M12-PCBCE-PANEL-A
DESCSHORT
Short Description
Circular plug connector, installation (PCB connection system) M12, Number of poles: 4
DESCLONG
Long Description
Circular connector for current transmission. The plug-in connector is soldered directly onto the PCB. Space-saving design with high current density.
GTIN
4050118194241
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAC076
Coding (head 1)
D-coded
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAW083
Construction form of the plug connector
M12
BAC461
material of housing
Brass
AAF040
Mass
0.012 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D