Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1396559 - PSR-ESS-ACC-CB1-NC-EF-SC
Bill of material
PHOENIX CONTACT 1396559
MANUID
Product number of the Manufacturer
1396559
DESCSHORT
Short Description
Contact module
DESCLONG
Long Description
Contact module for modular emergency stop switches with force-guided N/C contact for safety-related shutdown, in conjunction with appropriate evaluation unit suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN 62061), assembly with 4 contact modules only
MANUTYPEDESC
Manufacturer Type Description
PSR-ESS-ACC-CB1-NC-EF-SC
PREVIEW
Preview
INTNO
International product number
4063151780531
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
With plug-in socket
AAF040
net weight
0.013 kg
BAD831
Design of electrical connection
Screw connection
BAB888
Design
Mountable and integrable
AAP365
Number of breaking contacts
1
AAP546
Number of making contacts
0
AAP377
Number of changers
0
BAC383
Design of mounting support
Plug-in base
AAZ486
Degree of protection (NEMA)
NEMA 1
AAZ487
Degree of protection (NEMA), front side
NEMA 1
AAO663
GTIN
4063151780531
AAW338
Manufacturer product designation
Contact module
AAU734
Manufacturer product description
Contact module for modular emergency stop switches with force-guided N/C contact for safety-related shutdown, in conjunction with appropriate evaluation unit suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN 62061), assembly with 4 contact modules only
AAO057
Product type
PSR-ESS-ACC-CB1-NC-EF-SC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Препоръки
Loading ...
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част