Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1400610000 - IE-AD-M12XRJ45-90
Bill of material
Weidmueller 1400610000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1400610000
MANUTYPEDESC
Manufacturer Type Description
IE-AD-M12XRJ45-90
DESCSHORT
Short Description
RJ45 plug adapter, IP67, Connection 1: RJ45 90°, Connection 2: M12, Shielding: 360° shield contact
DESCLONG
Long Description
Plug adapter for RJ45 cable.
GTIN
4050118202519
MANUNAME
Manufacturer Name
Weidmueller Group
AAK530
Connection 1
RJ45 8(8)
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D