Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1403080000 - KLBUE 10-20 RC TS35
Bill of material
Weidmueller 1403080000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1403080000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 10-20 RC TS35
DESCSHORT
Short Description
Shield connection terminal, Cable diameter, max.: 20 mm, PA 66 GF 30
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4050118205213
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
20 mm
AAC033
min. permissible cable diameter
20 mm
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
105 °C
BAD124
Explosion tested design (EEx e)
No
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.098 kg
BAB577
depth
63.916 mm
BAA020
height
67.525 mm
BAF016
width
38.343 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D