Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1411350000 - PHP PDL6S SO
Bill of material
Weidmueller 1411350000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1411350000
MANUTYPEDESC
Manufacturer Type Description
PHP PDL6S SO
DESCSHORT
Short Description
End and partition plate for terminals, End and intermediate plate, 115.1 mm x 3 mm, blue
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118212303
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
blue
BAC140
Combustibility class
V0
BAD581
Latchable present
Yes
BAE496
min. thickness
3 mm
AAF040
Mass
0.007 kg
BAA020
height
118.1 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D