Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1412930000 - WTL 6/5 EN HV
Bill of material
Weidmueller 1412930000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1412930000
MANUTYPEDESC
Manufacturer Type Description
WTL 6/5 EN HV
DESCSHORT
Short Description
Test-disconnect terminal, 6 mm², 1000, 41 A, sliding, Cross-disconnect: without, Integral test socket: No, TS 32, TS 35, dark beige
DESCLONG
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4050118237511
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.019 kg
BAB577
depth
49.500 mm
BAA020
height
68.500 mm
BAF016
width
7.900 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D