Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1417920000 - SAI-M23-SK-F-FS
Bill of material
Weidmueller 1417920000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1417920000
MANUTYPEDESC
Manufacturer Type Description
SAI-M23-SK-F-FS
DESCSHORT
Short Description
Protective cap (circular connector) M 23, Brass, nickel-plated, IP67, IP69K
DESCLONG
Long Description
The protective cap protects unoccupied slots against external influences.
GTIN
4050118221411
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
Uncoated
AAC108
Degree of protection (IP), mounted
IP67
AAS475
Captivity element present
Yes
BAA351
color
Silver
BAC461
material of housing
Brass
AAF040
Mass
0.016 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D