Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-0594-421
Bill of material
142-0594-421
PN
Part Number
142-0594-421
DESC
Description
SMA Jack, One Piece Straight Cabled Bulkhead, RG402
TS
Termination Style
Cable
TYPE
Type
Standard
CT
Cable Type
RG402
TT
Termination Type
Solder
BS
Body Style
Straight
GENDER
Gender
Jack
BM
Body Material
Brass
MAXFREQ
Max Frequency
25 GHz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Gold
CP
Contact Plating
Gold
MS
Mounting Style
Bulkhead Mount
Recommendations
Loading ...
Download CAD models
Previews
3D
2D